RS PRO Red Insulated Female Spade Connector, Double Crimp, 6.35 x 0.8mm Tab Size, 0.5mm² to 1.5mm² (267-4164)

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Spade Connector Type = Receptacle
    Minimum Wire Size mm² = 0.5mm²
    Maximum Wire Size mm² = 1.5mm²
    Tab Size = 6.35 x 0.8mm
    Insulation = Insulated
    Maximum Wire Size AWG = 16AWG
    Termination Method = Crimp
    Contact Material = Brass
    Contact Plating = Tin
    Wire Size = 22 → 16 AWG
    Insulation Material = Nylon
    Series = FDFNYD1

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat