1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Insulated Ring Terminal, M3.5 (#6) Stud Size, 0.5mm² to 1.5mm² Wire Size, Red【100 Pieces Per Package】

INSULATED RING TERMINAL

RS PRO Insulated Ring Terminal, M3.5 (#6) Stud Size, 0.5mm² to 1.5mm² Wire Size, Red
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 391.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Insulation = Insulated
Insulation Material = Nylon
Inner Ring Diameter = 3.7mm
Minimum Wire Size mm² = 0.5mm²
Minimum Wire Size AWG = 22AWG
Stud Size = M3.5 (#6)
Colour = Red
Contact Material = Copper
Thickness = 0.75mm
Overall Length = 20.4mm

 
Part Number
2673644 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 391.25

฿ 276.18

INSULATED RING TERMINAL 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2673644 in the RS PRO Insulated Ring Terminal, M3.5 (#6) Stud Size, 0.5mm² to 1.5mm² Wire Size, Red series.