1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Butt Splice Connector, Yellow, Insulated, Tin 26 to 19 AWG【100 Pieces Per Package】

BUTT WIRE SPLICE CONNECTOR

RS PRO Butt Splice Connector, Yellow, Insulated, Tin 26 to 19 AWG
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,544.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Splice Type = Butt
Minimum Wire Size mm² = 0.4mm²
Maximum Wire Size mm² = 0.9mm²
Diameter = 2.08mm
Maximum Wire Size AWG = 19AWG
Colour = Yellow
Insulation Material = PP
Contact Material = Brass
Contact Plating = Tin

 
Part Number
2393988 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,544.59

฿ 1,090.33

BUTT WIRE SPLICE CONNECTOR 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2393988 in the RS PRO Butt Splice Connector, Yellow, Insulated, Tin 26 to 19 AWG series.