1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Pink Insulated Female Spade Connector, Receptacle, 0.5 x 5.2mm Tab Size【50 Pieces Per Package】

INSULATED SPADE CONNECTOR

RS PRO Pink Insulated Female Spade Connector, Receptacle, 0.5 x 5.2mm Tab Size
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,111.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Receptacle
Gender = Female
Tab Size = 0.5 x 5.2mm
Insulation = Insulated
Minimum Wire Size AWG = 22AWG
Colour = Pink
Contact Material = Brass
Wire Size = 22 → 16 AWG
Orientation = Straight
Insulation Material = Nylon
Shrouded/Unshrouded = Shrouded

 
Part Number
2055283 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,111.87

฿ 784.87

INSULATED SPADE CONNECTOR 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2055283 in the RS PRO Pink Insulated Female Spade Connector, Receptacle, 0.5 x 5.2mm Tab Size series.