1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO Insulated Crimp Bootlace Ferrule, 10mm Pin Length, 3.3mm Pin Diameter, 2 x 2.5mm² Wire Size, Grey【100 Pieces Per Package】

BOOTLACE FERRULES

RS PRO Insulated Crimp Bootlace Ferrule, 10mm Pin Length, 3.3mm Pin Diameter, 2 x 2.5mm² Wire Size, Grey
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 375.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Wire Size mm² = 2 x 2.5mm²
Pin Diameter = 3.3mm
Number of Entries = 1
Colour = Grey
Pin Length = 10mm
Insulation = Insulated
Maximum Wire Size AWG = 2 x 14AWG
Overall Length = 18.5mm

 
Part Number
1788743 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 375.00

฿ 264.71

BOOTLACE FERRULES 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1788743 in the RS PRO Insulated Crimp Bootlace Ferrule, 10mm Pin Length, 3.3mm Pin Diameter, 2 x 2.5mm² Wire Size, Grey series.