1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Insulated Crimp Spade Connector, 1.5mm² to 2.5mm², 16AWG to 14AWG, 4.3mm Stud Size Vinyl, Blue【100 Pieces Per Package】

INSULATED SPADE TERMINALS

RS PRO Insulated Crimp Spade Connector, 1.5mm² to 2.5mm², 16AWG to 14AWG, 4.3mm Stud Size Vinyl, Blue
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 376.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Insulation = Insulated
Insulation Material = Vinyl
Minimum Wire Size mm² = 1.5mm²
Maximum Wire Size mm² = 2.5mm²
Minimum Wire Size AWG = 16AWG
Maximum Wire Size AWG = 14AWG
Stud Size = 4.3mm
Colour = Blue
Overall Length = 21mm
Contact Material = Copper
Thickness = 0.8mm

 
Part Number
1788720 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 376.40

฿ 265.70

INSULATED SPADE TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1788720 in the RS PRO Insulated Crimp Spade Connector, 1.5mm² to 2.5mm², 16AWG to 14AWG, 4.3mm Stud Size Vinyl, Blue series.