1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Uninsulated Crimp Spade Connector, 0.5mm² to 1.5mm², 22AWG to 16AWG, 3.2mm Stud Size【100 Pieces Per Package】

NON-INSULATED SPADE TERMINALS

RS PRO Uninsulated Crimp Spade Connector, 0.5mm² to 1.5mm², 22AWG to 16AWG, 3.2mm Stud Size
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 306.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Insulation = Uninsulated
Width = 5.7mm
Minimum Wire Size mm² = 0.5mm²
Maximum Wire Size mm² = 1.5mm²
Minimum Wire Size AWG = 22AWG
Maximum Wire Size AWG = 16AWG
Stud Size = 3.2mm
Contact Plating = Tin
Contact Material = Copper
Thickness = 0.75mm

Part Number
1788704 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 306.39

฿ 216.28

NON-INSULATED SPADE TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1788704 in the RS PRO Uninsulated Crimp Spade Connector, 0.5mm² to 1.5mm², 22AWG to 16AWG, 3.2mm Stud Size series.