1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Uninsulated Ring Terminal, 4.3mm Stud Size, 2.5mm² to 4mm² Wire Size, 18mm Length【100 Pieces Per Package】

UNINSULATED RING TERMINAL

RS PRO Uninsulated Ring Terminal, 4.3mm Stud Size, 2.5mm² to 4mm² Wire Size, 18mm Length
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 722.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Insulation = Uninsulated
Inner Ring Diameter = 4.3mm
Minimum Wire Size mm² = 2.5mm²
Minimum Wire Size AWG = 14AWG
Stud Size = 4.3mm
Contact Plating = Tin
Thickness = 1mm
Overall Length = 18mm

 
Part Number
1788610 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 722.68

฿ 510.14

UNINSULATED RING TERMINAL 1 Pack(s)

100 Pieces Per Package

98 Day(s) 10

Loading...

  1. 1