RS PRO Insulated Crimp Pin Connector, 1.5mm² to 2.5mm², 16AWG to 14AWG, 1.9mm Pin Diameter, 12mm Pin Length, Blue (178-8425)

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Insulation = Insulated
    Insulation Material = Vinyl
    Minimum Wire Size mm² = 1.5mm²
    Maximum Wire Size mm² = 2.5mm²
    Minimum Wire Size AWG = 16AWG
    Maximum Wire Size AWG = 14AWG
    Pin Diameter = 1.9mm
    Pin Length = 12mm
    Colour = Blue
    Contact Material = Copper

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat