1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO Uninsulated Crimp Spade Connector, 4mm² to 6mm², 12AWG to 10AWG, 4.3mm Stud Size【100 Pieces Per Package】

NON-INSULATED SPADE TERMINALS

RS PRO Uninsulated Crimp Spade Connector, 4mm² to 6mm², 12AWG to 10AWG, 4.3mm Stud Size
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/09/2024
Filter By :
Part Number :
  • From :
    ฿ 1,035.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Insulation = Uninsulated
Width = 8.3mm
Minimum Wire Size mm² = 4mm²
Maximum Wire Size mm² = 6mm²
Minimum Wire Size AWG = 12AWG
Maximum Wire Size AWG = 10AWG
Stud Size = 4.3mm
Overall Length = 18.2mm
Contact Material = Copper
Thickness = 1mm

 
Part Number
1788362 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,035.00

฿ 730.61

NON-INSULATED SPADE TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1788362 in the RS PRO Uninsulated Crimp Spade Connector, 4mm² to 6mm², 12AWG to 10AWG, 4.3mm Stud Size series.