1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Female Spade Connector, Receptacle, 0.8 x 6.35mm Tab Size, 0.5mm² to 1.5mm², 7.65mm Length【100 Pieces Per Package】

SPADE CONNECTORS

RS PRO Female Spade Connector, Receptacle, 0.8 x 6.35mm Tab Size, 0.5mm² to 1.5mm², 7.65mm Length
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 347.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Receptacle
Minimum Wire Size mm² = 0.5mm²
Maximum Wire Size mm² = 1.5mm²
Tab Size = 0.8 x 6.35mm
Maximum Wire Size AWG = 16AWG
Termination Method = Crimp
Contact Material = Brass
Contact Plating = Tin
Wire Size = 0.5 → 1.5 mm², 22 → 16 AWG
Overall Length = 7.65mm

 
Part Number
1788317 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 347.79

฿ 245.50

SPADE CONNECTORS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1788317 in the RS PRO Female Spade Connector, Receptacle, 0.8 x 6.35mm Tab Size, 0.5mm² to 1.5mm², 7.65mm Length series.