1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Blue Insulated Female Spade Connector, Receptacle, 0.8 x 6.35mm Tab Size, 1.5mm² to 2.5mm², Nylon of Insulation Material【100 Pieces Per Package】

INSULATED SPADE CONNECTOR

RS PRO Blue Insulated Female Spade Connector, Receptacle, 0.8 x 6.35mm Tab Size, 1.5mm² to 2.5mm², Nylon of Insulation Material
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 485.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Receptacle
Minimum Wire Size mm² = 1.5mm²
Maximum Wire Size mm² = 2.5mm²
Tab Size = 0.8 x 6.35mm
Insulation = Insulated
Minimum Wire Size AWG = 16AWG
Termination Method = Crimp
Contact Material = Brass
Wire Size = 1.5 → 2.5 mm², 16 → 14 AWG
Insulation Material = Nylon
Overall Length = 22mm

 
Part Number
1788290 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 485.32

฿ 342.59

INSULATED SPADE CONNECTOR 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1788290 in the RS PRO Blue Insulated Female Spade Connector, Receptacle, 0.8 x 6.35mm Tab Size, 1.5mm² to 2.5mm², Nylon of Insulation Material series.