1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Insulated Crimp Bootlace Ferrule, 8mm Pin Length, 3.2mm Pin Diameter, 4mm² Wire Size, Grey【100 Pieces Per Package】

BOOTLACE FERRULES

RS PRO Insulated Crimp Bootlace Ferrule, 8mm Pin Length, 3.2mm Pin Diameter, 4mm² Wire Size, Grey
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 254.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Wire Size mm² = 4mm²
Pin Diameter = 3.2mm
Insulation Material = Nylon
Colour = Grey
Pin Length = 8mm
Insulation = Insulated
Maximum Wire Size AWG = 12AWG
Overall Length = 16.4mm

Part Number
1787319 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 254.71

฿ 179.80

BOOTLACE FERRULES 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1787319 in the RS PRO Insulated Crimp Bootlace Ferrule, 8mm Pin Length, 3.2mm Pin Diameter, 4mm² Wire Size, Grey series.