1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Insulated Crimp Bootlace Ferrule, 8mm Pin Length, 1.7mm Pin Diameter, 1mm² Wire Size, Yellow, 14mm Length【100 Pieces Per Package】

BOOTLACE FERRULES

RS PRO Insulated Crimp Bootlace Ferrule, 8mm Pin Length, 1.7mm Pin Diameter, 1mm² Wire Size, Yellow, 14mm Length
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 134.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Wire Size mm² = 1mm²
Pin Diameter = 1.7mm
Insulation Material = Nylon
Colour = Yellow
Pin Length = 8mm
Insulation = Insulated
Maximum Wire Size AWG = 18AWG
Overall Length = 14mm

 
Part Number
1787301 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 134.88

฿ 95.21

BOOTLACE FERRULES 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1787301 in the RS PRO Insulated Crimp Bootlace Ferrule, 8mm Pin Length, 1.7mm Pin Diameter, 1mm² Wire Size, Yellow, 14mm Length series.