1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Insulated Crimp Bootlace Ferrule, 6mm Pin Length, 1.3mm Pin Diameter, 0.5mm² Wire Size, Orange【100 Pieces Per Package】

BOOTLACE FERRULES

RS PRO Insulated Crimp Bootlace Ferrule, 6mm Pin Length, 1.3mm Pin Diameter, 0.5mm² Wire Size, Orange
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 130.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Wire Size mm² = 0.5mm²
Pin Diameter = 1.3mm
Insulation Material = Nylon
Colour = Orange
Pin Length = 6mm
Insulation = Insulated
Maximum Wire Size AWG = 22AWG
Overall Length = 12mm

 
Part Number
1787286 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 130.67

฿ 92.24

BOOTLACE FERRULES 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1787286 in the RS PRO Insulated Crimp Bootlace Ferrule, 6mm Pin Length, 1.3mm Pin Diameter, 0.5mm² Wire Size, Orange series.