1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Uninsulated Male Spade Connector, Adapter, 6.35 x 0.8mm Tab Size【100 Pieces Per Package】

INSULATED SPADE CONNECTOR

RS PRO Uninsulated Male Spade Connector, Adapter, 6.35 x 0.8mm Tab Size
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 732.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Adapter
Gender = Male
Tab Size = 6.35 x 0.8mm
Insulation = Uninsulated
Termination Method = Crimp
Contact Material = Brass
Shrouded/Unshrouded = Unshrouded

Part Number
1787278 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 732.47

฿ 517.05

INSULATED SPADE CONNECTOR 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1787278 in the RS PRO Uninsulated Male Spade Connector, Adapter, 6.35 x 0.8mm Tab Size series.