1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Insulated Ring Terminal, 6.5mm Stud Size, 2.5mm² to 6mm² Wire Size, Yellow【100 Pieces Per Package】

INSULATED RING TERMINAL

RS PRO Insulated Ring Terminal, 6.5mm Stud Size, 2.5mm² to 6mm² Wire Size, Yellow
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,041.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Insulation = Insulated
Insulation Material = Vinyl
Inner Ring Diameter = 6.5mm
Maximum Wire Size mm² = 6mm²
Minimum Wire Size AWG = 12AWG
Stud Size = 6.5mm
Colour = Yellow
Contact Material = Copper
Thickness = 1mm
Overall Length = 23mm
Maximum Operating Temperature = +105°C

 
Part Number
1787276 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,041.85

฿ 735.44

INSULATED RING TERMINAL 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1787276 in the RS PRO Insulated Ring Terminal, 6.5mm Stud Size, 2.5mm² to 6mm² Wire Size, Yellow series.