RS PRO Insulated Crimp Blade Terminal 14mm Blade Length, 0.5mm² to 1.5mm², 22AWG to 16AWG, Red (178-7249)

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Insulation = Insulated
    Insulation Material = Vinyl
    Minimum Wire Size mm² = 0.5mm²
    Maximum Wire Size mm² = 1.5mm²
    Minimum Wire Size AWG = 22AWG
    Maximum Wire Size AWG = 16AWG
    Inner Diameter = 1.7mm
    Blade Width = 3mm
    Blade Thickness = 0.75mm
    Hooked = No
    Colour = Red
    Contact Material = Copper

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat