1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Insulated Crimp Blade Terminal 14mm Blade Length, 0.5mm² to 1.5mm², 22AWG to 16AWG, Red (178-7245)【100 Pieces Per Package】

BLADE TERMINALS

RS PRO Insulated Crimp Blade Terminal 14mm Blade Length, 0.5mm² to 1.5mm², 22AWG to 16AWG, Red (178-7245)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 443.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Insulation = Insulated
Insulation Material = Vinyl
Minimum Wire Size mm² = 0.5mm²
Maximum Wire Size mm² = 1.5mm²
Minimum Wire Size AWG = 22AWG
Overall Length = 23.8mm
Inner Diameter = 1.7mm
Blade Width = 3mm
Blade Thickness = 0.75mm
Hooked = No
Colour = Red
Contact Material = Copper

Part Number
1787245 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 443.39

฿ 312.99

BLADE TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1787245 in the RS PRO Insulated Crimp Blade Terminal 14mm Blade Length, 0.5mm² to 1.5mm², 22AWG to 16AWG, Red (178-7245) series.