1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Splice Connector, Yellow, Insulated 12 to 10 AWG, 4 to 6 mm²【100 Pieces Per Package】

SPLICE CONNECTOR

RS PRO Splice Connector, Yellow, Insulated 12 to 10 AWG, 4 to 6 mm²
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 614.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Minimum Wire Size mm² = 4mm²
Maximum Wire Size mm² = 6mm²
Minimum Wire Size AWG = 12AWG
Maximum Wire Size AWG = 10AWG
Colour = Yellow
Insulation Material = Vinyl
Contact Material = Copper

Part Number
1787223 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 614.01

฿ 433.43

SPLICE CONNECTOR 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1787223 in the RS PRO Splice Connector, Yellow, Insulated 12 to 10 AWG, 4 to 6 mm² series.