1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Yellow Insulated Male Spade Connector, Tab, 6.35 x 0.8mm Tab Size, 4mm² to 6mm²【100 Pieces Per Package】

INSULATED SPADE CONNECTOR

RS PRO Yellow Insulated Male Spade Connector, Tab, 6.35 x 0.8mm Tab Size, 4mm² to 6mm²
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,621.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Tab
Minimum Wire Size mm² = 4mm²
Maximum Wire Size mm² = 6mm²
Tab Size = 6.35 x 0.8mm
Insulation = Insulated
Minimum Wire Size AWG = 12AWG
Colour = Yellow
Contact Material = Brass
Insulation Material = HDPE, Nylon
Shrouded/Unshrouded = Shrouded

 
Part Number
1251979 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 4,621.36

฿ 3,081.06

INSULATED SPADE CONNECTOR 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1251979 in the RS PRO Yellow Insulated Male Spade Connector, Tab, 6.35 x 0.8mm Tab Size, 4mm² to 6mm² series.