1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Insulated Crimp Spade Connector, 4mm² to 6mm², 12AWG to 10AWG, M4.3 (#6) Stud Size HDPE, Yellow【100 Pieces Per Package】

INSULATED SPADE TERMINALS

RS PRO Insulated Crimp Spade Connector, 4mm² to 6mm², 12AWG to 10AWG, M4.3 (#6) Stud Size HDPE, Yellow
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,177.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Insulation = Insulated
Width = 9mm
Minimum Wire Size mm² = 4mm²
Maximum Wire Size mm² = 6mm²
Minimum Wire Size AWG = 12AWG
Maximum Wire Size AWG = 10AWG
Stud Size = M4.3 (#6)
Colour = Yellow
Overall Length = 33.5mm
Contact Material = Copper

 
Part Number
1251973 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 4,177.97

฿ 2,785.45

INSULATED SPADE TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1251973 in the RS PRO Insulated Crimp Spade Connector, 4mm² to 6mm², 12AWG to 10AWG, M4.3 (#6) Stud Size HDPE, Yellow series.