1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Butt Splice Connector, Tin 0.5 to 1.5 mm²【100 Pieces Per Package】

BUTT SPLICE CONNECTOR

RS PRO Butt Splice Connector, Tin 0.5 to 1.5 mm²
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 899.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Splice Type = Butt
Minimum Wire Size mm² = 0.5mm²
Maximum Wire Size mm² = 1.5mm²
Diameter = 1.8mm
Insulation = Uninsulated
Contact Material = Copper
Contact Plating = Tin

 
Part Number
433078 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 899.60

฿ 635.03

BUTT SPLICE CONNECTOR 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 433078 in the RS PRO Butt Splice Connector, Tin 0.5 to 1.5 mm² series.