1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Butt Splice Connector, Tin 50 mm²【10 Pieces Per Package】

BUTT SPLICE CONNECTOR

RS PRO Butt Splice Connector, Tin 50 mm²
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 933.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Splice Type = Butt
Wire Size = 50 mm²
Maximum Wire Size mm² = 50mm²
Diameter = 9.6mm
Insulation = Uninsulated
Contact Material = Copper
Contact Plating = Tin

 
Part Number
119233 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 933.45

฿ 658.92

BUTT SPLICE CONNECTOR 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 119233 in the RS PRO Butt Splice Connector, Tin 50 mm² series.