1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Orange Rectangular Push Button Lens for use with ADA16 Series

PUSH BUTTON SWITCH

RS PRO Orange Rectangular Push Button Lens for use with ADA16 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 336.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Accessory Type = Lens
For Use With = ADA16 Series
Lens Colour = Orange
Lens Shape = Rectangular
Dimensions = 21.4 x 15.2 x 9.5mm

 
Part Number
745-2521 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 336.49

฿ 237.53

PUSH BUTTON SWITCH 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 745-2521 in the RS PRO Orange Rectangular Push Button Lens for use with ADA16 Series series.