1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

EMC Filter For Power Line RPE Series

NOISE FILTER

EMC Filter For Power Line RPE Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 719.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High frequency compatible inlet socket type.
[Features]
● Compact and high performance, exhibits remarkable attenuation characteristics for both symmetrical waves (differential mode) and asymmetrical waves (common mode) components
● The RPE series uses a ferrite core for the common mode coil magnetic core, which is effective in suppressing high frequency noise
● The standard type suppresses leakage current to 0.5mA or less, and we also have a low leakage current type (0.01mA or less)
● User connection terminal is FASTON#250 (t= 0.8mm)

 
Part Number
RPE-2006R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 719.39

NOISE FILTER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Rated Current(A) 6 Type Inlet/plug Shape IEC C13/IEC C14
Rated Voltage(V) 250 Representative Standard UL / CSA NEMA standard presence NA
Dimension length(mm) 58.8 Dimension width(mm) 50 Dimension thickness(mm) 22.4
Specifications With discharge resistor

Please check the type/dimensions/specifications of the part RPE-2006R in the EMC Filter For Power Line RPE Series series.