Versatile Software BLUE

Brand :
PROFACE
Caution
Product Description
Revolution new software, BLUE will offer an alternative experience in hardware design.Anyone can easily create and change dynamic screens that allow for gesture operation.BLUE will provide a ground-breaking versatile design style.
Software Blue Features
| Refined | |
| High quality graphics. Clearer fonts and screen parts make an obvious difference. The clarity is not affected by zoom level. | ![]() |
| Stylish design. Stylish expression including transparent effects. | ![]() |
| Simple & Easy | |
One source, multiple ways to present. Use themes to easily change color set according to a person, place, or situation. => Use themes to easily change color set according to a person, place, or situation. And, the creation of portrait screens is supported. This feature widely satisfies the needs of manufacturers that adopt portrait scaling cases, such as screens using vertical scrolling a lot and screens requiring lots of operation switches and a ten-key pad at the bottom. It also helps in narrow width limitation design where space is a constraint. | ![]() |
View all needed information at once. BLUE provides means to combine multiple screens to one | ![]() |
Responsive Behavior. (Dock Panel) Adapt the size of information to meet your needs with one click on the dynamic display. | ![]() |
Easily identify patterns with highly flexible graph features. Using various features, including comparisons graphs, can be more expressive than ever before. | ![]() |
Easy to set navigation. With the navigation feature, you don't need to create screen change switches. | ![]() |
Reduced time for layout changes. Use grid cell editing can automatically adjust the object's size and location during layout changes. | ![]() |
Flexible Scripting. Block Script makes visual programming possible. Software V3.3 or later Script mode (Text) Better performance to manage large scripts easier to cut and copy segments of code. Able to see more sections of code compared to blockly presentation | ![]() |
| Change the value of a variable without programming. Use a converter to change the value of a variable from the defined unit, range, scale, and expression without programming. | ![]() |
| Connected & Secured | |
Pro-face connectivity. User-friendly protocols allowing you to connect your devices with ease via multiple interfaces and connect OT to IT with OPC-UA server. Remote Visualization on PC or Tablet / SmartPhone with Web Viewer. | ![]() |
Secure remote access solution. "Pro-face Connect" is a ready-to-use solution for Remote Access Over Internet on ST6000 Series without programming or configuring each device. Start using the cloud based "Pro-face Connect" Smart Industry solution on your existing network without involving your IT department. No network or firewall configurations are required and still the highest level of security and encryption is in place from end to end, from any PC, tablet and smartphone to your machinery. | ![]() |
Enhanced cybersecurity. Enhanced cybersecurity against basic intentional attacks • Need admin rights to download project to HMI target • Auto user log out after predefined idle time • Doing security checking during booting • Secure Ethernet download supported by IPSec and password protected project file | ![]() |












