1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NEW! Pro-face Basic HMI ST6000 Series (PFXST6200WAD)

4W BASIC OPERATOR TERMINAL

NEW! Pro-face Basic HMI ST6000 Series (PFXST6200WAD)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Product Description

The ST6000 series brings a new level of visualization to the Basic HMI market, which no other basic product has accomplished. We have achieved a superior quality display that improves operability and is unmatched by any other basic product.Optimize operations and machine information.

The procedures to replace a unit from “GP4000 Series W Model” to “ST6000 Series (GP-Pro EX)”.

ST6000 Series
 
ST-6700WAST-6600WAST-6500WAST-6400WAST-6200WA
Model: PFXST6700WADModel: PFXST6600WADModel: PFXST6500WADModel: PFXST6400WADModel: PFXST6200WAD
Model: PFXST6700WADEModel: PFXST6600WADEModel: PFXST6500WADEModel: PFXST6400WADEModel: PFXST6200WADE


Replacement Guiding GP4000 Series W Model → ST6000 Series (GP Pro EX)

This guiding introduces the procedures to replace a unit from “GP4000 Series W Model” to “ST6000 Series (GP-Pro EX)”.
The recommended substitute models are as follows
Model in useModel No.Recommended substitutes
GP-4201TWPFXGP4201TADWPFXST6200WADE
GP-4201TPFXGP4201TADPFXST6200WADE
GP-4301TWPFXGP4301TADWPFXST6400WADE
GP-4401TWPFXGP4401WADWPFXST6400WADE
GP-4501TWPFXGP4501TADWPFXST6600WADE


♦ Model Number Configuration

   Display Module:  PFXST6 *  00  W  A  DE
                                                      (1)   (2)   (3)   (4)   (5)
(1) Size(2) Type(3) Resolution(4) Touch Panel(5) Power Supply /
available software and others
715"00ReseivedWWide TFTAAnalogDDC / BLUE
612"      DEDC / GP-Pro EX
510"        
47"        
24"        

♦ Display Specifications

Product NameST-6700WAST-6600WAST-6500WAST-6400WAST-6200WA
Model No. PFXST6700WAD (BLUE) PFXST6600WAD (BLUE) PFXST6500WAD (BLUE) PFXST6400WAD (BLUE) PFXST6200WAD (BLUE)
 PFXST6700WADE
 (GP-Pro EX)
 PFXST6600WADE
 (GP-Pro EX)
 PFXST6500WADE
 (GP-Pro EX)
 PFXST6400WADE
 (GP-Pro EX)
 PFXST6200WADE
 (GP-Pro EX)
Display Type TFT Color LCD
Display Size 15.6” wide 12.1” wide 10.1” wide 7.0” wide 4.3” wide
Resolution 1,366 x 768 pixels (FWXGA) 1,280 x 800 pixels (WXGA) 1,024 x 600 pixels (WSVGA) 800 x 480 pixels (WVGA) 480 x 272 pixels
Effective Display Area 344.23 x 193.54 mm
 (13.55 x 7.62 in)
 261.12 x 163.2 mm
 (10.28 x 6.43 in)
 222.72 x 125.28 mm
 (8.77 x 4.93 in)
 154.08 x 85.92 mm
 (6.07 x 3.38 in)
 95.04 x 53.86 mm
 (3.74 x 2.12 in)
Display Colors 16 millions colors
 For detail about display colors, refer to the manual of your screen editing software.
Blacklight White LED (Not user replaceable. When replacement is required, contact customer support.)
Backlight Service Life 50,000 hours or more (continuous operation at 25 °C [77 °F] before backlight brightness decreases to 25%
Brightness Control 16 levels (Adjusted with touch panel or software)
Touch Panel Type Resistive film (analog, single touch)
Touch Panel Resolution 1,024 x 1,024
Touch Panel lifetime 1,000,000 times or more

♦ Electrical Specifications
Product NameST-6700WAST-6600WAST-6500WAST-6400WAST-6200W
Model No.PFXST6700WAD (BLUE)PFXST6600WAD (BLUE)PFXST6500WAD (BLUE)PFXST6400WAD (BLUE)PFXST6200WAD (BLUE)
PFXST6700WADE
(GP-Pro EX)
PFXST6600WADE
(GP-Pro EX)
PFXST6500WADE
(GP-Pro EX)
PFXST6400WADE
(GP-Pro EX)
PFXST6200WADE
(GP-Pro EX)
Related Input Voltage24 Vdc
Input Voltage Limits19.2 to 28.8 Vdc
Voltage Drop10 ms or less5 ms or less2 ms or less
Power ConsumptionMax18.5 W10.4 W12.6 W9 W6.9 W
When power is
not supplied to external devices
15 W or less9.6 W or less5.5 W or less3.6 W or less
When screen turns
off the backlight
(Standby Mode)
5.4 W or less5.9 W or less4.6 W or less3.6 W or less2.8 W or less
In-Rush Current30 A or less
Noise immunityNoise voltage: 1,000 Vp-p, pulse duration: 1 μs, rise time: 1 ns (via noise simulator
Voltage Endurance1,000 Vac, 20 mA for 1 minute (between charging and FG terminals)
Insulation Resistance500 Vdc, 10 MΩ or more

Part Number
PFXST6200WAD SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMonitor screen size
(Inch)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Application memory Model Resolution 

฿ 18,098.57

฿ 14,904.17

4W BASIC OPERATOR TERMINAL 1 Piece(s) Quote 4.3108.50134.543Editor: BLUE 128MB FLASH EPROMST-6200WA480 x 272 pixels

Loading...

  1. 1
 

Basic Information

Type Panel mount Input Voltage DC24V Multi-language support Available
Touch panel system Resistive film (analog, singlr touch) Touch panel screen resolution 1,024 x 1,024 Backlight White LED
Rated Input Voltage 24 Vdc Input Voltage Limits 19.2 to 28.8 Vdc Display Type  TFT Color LCD
Display Colors  16 million colors Brightness adjustment 16 Levels (Adjusted with touch panel or software)

Please check the type/dimensions/specifications of the part PFXST6200WAD in the NEW! Pro-face Basic HMI ST6000 Series series.

Products with similar specification

Part Number
PFXST6200WADE
PFXST6400WAD
PFXST6400WADE
PFXST6500WAD
PFXST6500WADE
PFXST6600WAD
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMonitor screen size
(Inch)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Application memory Model Resolution 

฿ 15,000.00

1 Piece(s) 2 Day(s) 4.3108.50134.543Editor: GP-Pro EX 64MB FLASH EPROMST-6200WA480 x 272 pixels

฿ 30,300.00

1 Piece(s) Quote 715320845Editor: BLUE 128MB FLASH EPROMST-6400WA800 x 480 pixels (WVGA)

฿ 31,550.00

1 Piece(s) 2 Day(s) 715320845Editor: GP-Pro EX 64MB FLASH EPROMST-6400WA800 x 480 pixels (WVGA)

฿ 46,400.00

1 Piece(s) 2 Day(s) 10.120327347Editor: BLUE 128MB FLASH EPROMST-6500WA1,024 x 600 pixels (WSVGA)

฿ 42,714.29

1 Piece(s) 2 Day(s) 10.120327347Editor: GP-Pro EX 64MB FLASH EPROMST-6500WA1,024 x 600 pixels (WSVGA)

฿ 59,500.00

1 Piece(s) 2 Day(s) 12.123231350Editor: BLUE 128MB FLASH EPROMST-6600WA1,280 x 800 pixels (WXGA)