PLC Micro PLC, CP2E-N Series

Caution
Product Description
- Micro PLC designed to support data collection and Machine to Machine communication
- CP2E-N type: Network Model features Ethernet connectivity + 4-axis positioning
[Features]
• Two built-in Ethernet ports with Ethernet switching function: Ready for Machine to Machine communication (CP2E-N type)
• Up to three serial ports: Open connectivity to serial devices (CP2E-N type)
• Four-axis positioning function with linear interpolation (CP2E-N type)
• Battery-free operation and backup reduce maintenance
• Function blocks and structured text improve programming efficiency
• Operating temperature range from -20 to 60 °C for reliable use in special applications
• Input/output terminal LED indicators for quick troubleshooting