1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Welding Proximity Sensor, E2EW Series (Single distance model)

Welding Proximity Sensor, E2EW Series (Single distance model)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,653.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • 1. Models with 5-m cable length are also available with "5M" suffix. (Example: E2EW-X3B112 5M)
    2. Operation model NC are also available with "E2EW-X@@2@@". (Example: E2EW-X3B212 2M)
    3. When embedding the Proximity Sensor in metal, please refer to Influence of Surrounding Metal.
    4. IO-Link is not supported for all types of BASIC Model.

Product Description

Welding Proximity Sensor, E2EW Series (Single distance model)
Proximity sensors are one of the automation machine equipments. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Screw and Flush type
● Sensing Distance (mm.) : 2, 5 and 10
● Electrical output : NPN
● Thread Size: M12, M18 and M30
● Cable Length (m.): 2
● Material :
Housing - Stainless steel
Cable - PVC
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.

 
Part Number
E2EW-X2C112 2MSALE
E2EW-X5C118 2MSALE
E2EW-X10C130 2MSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize (Sensing distance)

฿ 5,653.00

฿ 4,522.97

PROXIMITY SENSOR 1 Piece(s) 30 Day(s) M12 (2 mm)

฿ 5,933.00

฿ 4,746.99

PROXIMITY SENSOR 1 Piece(s) 30 Day(s) M18 (5 mm)

฿ 6,580.00

฿ 5,264.00

PROXIMITY SENSOR 1 Piece(s) 30 Day(s) M30 (10 mm)

Loading...

  1. 1

Basic Information

Types BASIC Model Operation Mode NO Connection Method Pre-wired (2 m)
Model details NPN Product type DC 3-wire