(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Welding Proximity Sensor, E2EW Series (Quadruple distance model)
Proximity sensors are one of the automation machine equipments. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Screw
● Mounting type : flush
● Sensing Distance (mm.) : 12 and 22
● Electrical output : NPN
● Thread Size: M18 and M30
● Cable Length (m.): 2
● Material :
Housing - Stainless steel
Cable - PVC
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
Part Number |
---|
E2EQ-X4D112-T 2M |
E2EW-X2D112 2M |
E2EW-X12C118 2M |
E2EW-X22C130 2M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Size (Sensing distance) |
---|---|---|---|---|---|---|---|
฿ 9,999.00 ฿ 8,000.20 | PROXIMITY SENSOR | 1 Piece(s) | Quote | - | - | ||
฿ 9,999.00 ฿ 8,570.14 | PROXIMITY SENSOR | 1 Piece(s) | Quote | - | - | ||
฿ 9,083.00 ฿ 7,267.31 | OMRON PROXIMITY SENSOR | 1 Piece(s) | 30 Day(s) | 10 | M18 (12 mm) | ||
฿ 9,870.00 ฿ 7,896.00 | OMRON PROXIMITY SENSOR | 1 Piece(s) | 30 Day(s) | 10 | M30 (22 mm) |
Loading...
Types | PREMIUM Model | Operation Mode | NO | Connection Method | Pre-wired (2 m) |
---|---|---|---|---|---|
Model details | NPN | Product type | DC 3-wire |
How can we improve?
How can we improve?