1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Selector Switch ASN Series (Part Number)

Selector Switch ASN Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 468.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A switch operated by rotation when more than 2 positions are needed.[Features]· Can be mounted with the knob installed on the control panel.· Compliant with IP65 (IEC 60529) standard.· Endures harsh environments.

Part Number
ASN210NSALE
ASN220NSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact configuration (key lock, selector) Trusco Code

฿ 468.34

฿ 401.41

SWITCH(SELECTORROCKERTOGGLE) 1 Piece(s) Same day 1a836-8939

฿ 633.34

฿ 542.84

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Same day 2a836-8941

Loading...

  1. 1

Basic Information

Type Selector Notch number 2 Protection function (environmentally resistant) IP65
Notch angle(°C) 90