(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Monitor screen | TFT | Monitor screen size(Inch) | 1.77 | Dimension height(mm) | 19.6 |
---|---|---|---|---|---|
Dimension width(mm) | 50 | Dimension depth(mm) | 45 | Display resolution(pixels) | 128x160 |
User memory | 3 GB | Max. cable length(m) | 3 | Housing material | PA6-reinforced |
DC operating voltage range(V) | 4.5-5.5 | Min. Ambient temperature(°C) | 0 | Max. Ambient temperature(°C) | 60 |
Min. Storage temperature(°C) | -20 | Max. Storage temperature(°C) | 70 | Degree of protection | IP20 |
Manufacturer part # | 8070984 | Product weight(g) | 36.6 |
Please check the type/dimensions/specifications of the part CDSB-A1 in the Operator Unit, CDSB Series series.
How can we improve?
How can we improve?