(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CPX-2AA-U-I |
CPX-2AE-U-I |
CPX-4AE-I |
CPX-4AE-P-B2 |
CPX-4AE-P-D10 |
CPX-4AE-T |
CPX-4AE-TC |
CPX-4AE-U-I |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Input Channels | Number of Output Channels | Intrinsic current consumption at nominal operating voltage | Max. power supply per channel | Nominal operating voltage DC (V) | Electrical isolation between channel and internal bus | Repetition accuracy | Internal cycle time (ms) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Degree of protection | Pressure measuring range end value (bar) | Pressure measuring range initial value (bar) | Operating medium | Corrosion resistance class (CRC) | Manufacturer part # | Product weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,225.65 | ANALOGUE MODULE | 1 Piece(s) | 5 Day(s) | - | 2 | 24 | Typ. 100 mA | - | Yes, without using the internal sensor supply | 0.05 % at 25 °C | 4 | -2 | 70 | -5 | 50 | - | - | Depends on manifold block | - | - | - | 1 - Low corrosion stress (when installed) | 526170 | 49 | ||
฿ 9,277.66 | ANALOGUE MODULE | 1 Piece(s) | 30 Day(s) | 2 | - | 24 | Typ. 50 mA | - | Yes, without using the internal sensor supply | 0.15 % at 25 °C | 4 | -2 | 70 | -5 | 50 | - | - | Depends on manifold block | - | - | - | 1 - Low corrosion stress (when installed) | 526168 | 48 | ||
฿ 14,106.22 | ANALOGUE MODULE | 1 Piece(s) | 30 Day(s) | 4 | - | 24 | Typ. 50 mA | - | Yes, without using the internal sensor supply | 0.15 % at 25 °C | 10 | -2 | 70 | -5 | 50 | - | - | Depends on manifold block | - | - | - | 1 - Low corrosion stress (when installed) | 541484 | 47 | ||
฿ 17,756.99 | ANALOGUE MODULE | 1 Piece(s) | 30 Day(s) | 4 | - | 24 | Typ. 50 mA | - | - | - | 5 | -2 | 70 | -5 | 50 | 0 | 50 | IP65, IP67 | 1 | -1 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress (when installed) | 560361 | 115 | ||
฿ 17,205.91 | ANALOGUE MODULE | 1 Piece(s) | 30 Day(s) | 4 | - | 24 | Typ. 50 mA | - | - | - | 5 | -2 | 70 | -5 | 50 | 0 | 50 | IP65, IP67 | 10 | 0 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress (when installed) | 560362 | 115 | ||
฿ 14,106.22 | ANALOGUE MODULE | 1 Piece(s) | 30 Day(s) | 4 | - | 24 | Typ. 50 mA | - | yes | 0.05 % at 25 °C | 250 | -2 | 70 | -5 | 50 | - | - | Depends on manifold block | - | - | - | 1 - Low corrosion stress (when installed) | 541486 | 47 | ||
฿ 14,432.47 | FLANGED GAUGE | 1 Piece(s) | 31 Day(s) | 4 | - | 30 mA | - | 24 | yes | 0.05 % at 25 °C | 250 ms | -5 | 50 | -20 | 70 | - | - | - | - | - | - | 1 - Low corrosion stress (when installed) | 553594 | 46 | ||
฿ 15,442.02 | LAN CONNECTOR | 1 Piece(s) | 31 Day(s) | 4 | - | 24 | Typ. 50 mA | - | Yes, without using the internal sensor supply | 0.1 % at 25 °C | 0.5 | -2 | 70 | -5 | 50 | - | - | Depends on manifold block | - | - | - | 1 - Low corrosion stress (when installed) | 573710 | 46 |
Loading...
Housing material | PA-reinforced, PC | DC operating voltage range(V) | 18-30 |
---|
How can we improve?
How can we improve?