iSW Isolating Switch 20 A to 125 A

Brand :
SCHNEIDER

Caution

    Product Description

    Ensure increased protection and improve the continuity of service with the Acti9 iSW DIN rail switches and DIN rail switch disconnectors. With exclusive features including VisiSafe and a selection of operating cycles, they are ideal for ensuring efficient control of electrical circuits in a wide range of buildings.
    - VisiSafe: Designed to ensure a fully secured operation when conducting maintenance work
    - Class-2 insulation: Provides continuous protection for operators as well as unqualified personnel
    - Rating: 20 to 125 A
    - Fully compliant with standards: EN 60669-1, IEC 669-1 for Acti9 iSW control switches with indicator light and EN 60669-2-4, IEC 669-2-4 for Acti9 iSW control switches without indicator light
    - Fully compliant with standard: IEC 947-3 for Acti9 iSW switch disconnectors 40 to 125 A
    - Ideally suited for isolation in accordance with industrial standard: IEC 60947-2
    - 48 V DC applications
    - Short-circuit withstand: 20 x In for 1 s
    - Excellent selection of options available: state indication, sealable terminal shield, rotary handle, padlocking device, and more

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat