1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shunt Trip Release MX

COIL MX 200/250 VCA/VCC FOR FI

Shunt Trip Release MX
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,481.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MX shunt release for ComPact NS630b to NS3200 fixed, MasterPact NT/NW, rated voltage 200/250 VDC, 200/250 VAC 50/60 Hz

 
Part Number
33662
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,481.88

COIL MX 200/250 VCA/VCC FOR FI 1 Piece(s) 60 Day(s) 10

Loading...

  1. 1

Basic Information

Accessory Type Shunt trip release For Use With ComPact NS630b to NS3200 fixed Control circuit voltage limits 200...250 V AC 50/60 Hz
200...250 V DC
Mounting Mode Fixed

Please check the type/dimensions/specifications of the part 33662 in the Shunt Trip Release MX series.