1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Under Voltage Release MN

UNDERVOLTAGE TRIP MN 200 TO 25

Under Voltage Release MN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,306.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MN undervoltage release for ComPact NS630b to NS3200 fixed, MasterPact NT/NW, rated voltage 200/250 VDC, 200/250 VAC 50/60 Hz

 
Part Number
33671
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,306.25

UNDERVOLTAGE TRIP MN 200 TO 25 1 Piece(s) 60 Day(s) 10

Loading...

  1. 1

Basic Information

Accessory Type Voltage release For Use With ComPact NS630b to NS3200 Control circuit voltage limits 200...250 V AC/DC
Mounting Mode Fixed

Please check the type/dimensions/specifications of the part 33671 in the Under Voltage Release MN series.