1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Undervoltage Release MN

Undervoltage Release MN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,470.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Causes the device with which it is associated to trip when its input voltage decreases (between 70 % and 35 % of Un)
Prevents the device from closing until its input voltage has been restored

 
Part Number
A9N26960
A9N26963
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSControl circuit voltage limits Control Type

฿ 1,470.00

CIRCIT BRAEAKER OPTION 1 Piece(s) 60 Day(s) 10220...240 V ACStandard

฿ 1,980.00

CIRCIT BRAEAKER OPTION 1 Piece(s) 60 Day(s) 10220...240 V ADelayed

Loading...

  1. 1

Basic Information

Accessory Type Undervoltage release For Use With Clario, Prodis, Librio, Acti 9 Color White
Mounting Mode Fixed Mounting Support 35 mm symmetrical DIN rail