1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Undervoltage Release iMN

CIRCIT BRAEAKER OPTION

Undervoltage Release iMN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,662.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- The electrical auxiliaries are combined with iID residual current circuit breakers; they enable tripping or remote indication of their position (open/closed/tripped) upon an electrical fault.
- They are fastened by clips (without tools) to the left side of the breaker.
- The iOF/SD+OF auxiliary is a 2-in-1 product: via a mechanical selector switch, it provides two contacts, OF+SD or OF+OF.
- The iOF+SD24 auxiliary can report open/closed (OF) status information and intentional or fault tripping of the associated device (SD) to the Acti9 Smartlink or a programmable logic controller via the TI24 interface (24 V DC).

 
Part Number
A9A26960
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,662.00

CIRCIT BRAEAKER OPTION 1 Piece(s) 60 Day(s) 10

Loading...

  1. 1

Basic Information

Accessory Type Undervoltage release For Use With Acti 9 Control circuit voltage limits 220-240 V AC
Color White Mounting Support DIN rail Control Type Standard

Please check the type/dimensions/specifications of the part A9A26960 in the Undervoltage Release iMN series.