1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Padlocking Device Acti9 Set of 10

CIRCUIT PROTECTION ACCESSORIES

Padlocking Device Acti9 Set of 10
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 378.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used to padlock a breaker in open or closed position
- Padlock diameter: 3 to 6 mm (0.12 to 0.24 in)
- Sealable (max. diameter: 1.2 mm / 0.05 in)
- Locking in ON position does not prevent tripping of the breaker in the event of faults
- Suitable for IEC/EN 60947-2 compliant disconnection

 
Part Number
A9A26970
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 378.00

CIRCUIT PROTECTION ACCESSORIES 1 Piece(s) 60 Day(s) 10

Loading...

  1. 1

Basic Information

Accessory Type Padlocking device For Use With Acti 9 Locking options description Sealable
Keylock in OFF or ON position

Please check the type/dimensions/specifications of the part A9A26970 in the Padlocking Device Acti9 Set of 10 series.