(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The Schneider Electric extended rotary handle. It is suitable for isolation and it is used for standard applications. It maintains the access to trip unit settings and to the push to trip button. It is equipped with a standard black handle. There is an indication of the three device positions O (OFF), I (ON) and tripped. This extended version makes possible to operate devices installed at back of switchboards, from the switchboard front.
Accessory Type | Rotary handle | IP Rating | IP55 | Color | Black |
---|---|---|---|---|---|
Rotary Handle Padlocking | Padlock in OFF position 1 to 3 padlocks |
Mounting Location | Front | Mounting Style | Extended |
Earth Leakage Protection | No |
Please check the type/dimensions/specifications of the part LV429338 in the Extended Rotary Handle series.
Part Number |
---|
LV432598 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | For Use With |
---|---|---|---|---|---|
฿ 2,165.63 | 1 Piece(s) | 45 Day(s) | ComPact NSX400...630 |
How can we improve?
How can we improve?