1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Direct Rotary Handle for Molded Case Circuit Breakers - ComPact NS

STANDARD BLACK DIRECT ROTARY H

Direct Rotary Handle for Molded Case Circuit Breakers - ComPact NS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,197.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Direct rotary handle, ComPact NS630b to NS1600 fixed, black handle, IP40

 
Part Number
33863
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,197.81

STANDARD BLACK DIRECT ROTARY H 1 Piece(s) 60 Day(s) 10

Loading...

  1. 1

Basic Information

Accessory Type Rotary handle IP Rating IP40 For Use With ComPact NS630b...1600
Color Black Rotary Handle Padlocking Padlock in OFF position Mounting Location Front
Mounting Style Direct

Please check the type/dimensions/specifications of the part 33863 in the Direct Rotary Handle for Molded Case Circuit Breakers - ComPact NS series.