1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Direct Rotary Handle for ComPact NSX

Direct Rotary Handle for ComPact NSX
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,001.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- It is suitable for isolation and it is used for standard applications.
- It maintains access to trip unit settings and to the push to trip button.
- It is equipped with a standard black handle.
- There is an indication of the three device positions O (OFF), I (ON) and tripped.
- This rotary handle is padlockable in the OFF position using 1 to 3 padlocks not supplied (shackle diameter 5 to 8mm).

 
Part Number
LV429337
LV432597
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFor Use With

฿ 1,001.25

DIRECT ROTARY HANDLE 1 Piece(s) 60 Day(s) ComPact NSX100...250

฿ 1,476.56

DIRECT ROTARY HANDLE 1 Piece(s) 45 Day(s) ComPact NSX400...630

Loading...

  1. 1

Basic Information

Accessory Type Rotary handle IP Rating IP40 Rotary Handle Padlocking Padlock in OFF position
1 to 3 padlocks
Mounting Location Front Mounting Style Direct Earth Leakage Protection No