1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary Handle for Acti9 iID B-SI Type RCCB

Rotary Handle for Acti9 iID B-SI Type RCCB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,362.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Front or side-mounted control
- Degree of protection: IP55 rotary handle
- Installation: the control mechanism ismounted on the device
- the rotary handle is fixed to thefront or side of the enclosure
- Front-mounted (on door orfaceplate)
- Prevents the door from openingwhen the device is in the ONposition (can be deactivated)
- Can be padlocked when thedevice is in the "open" position(can be padlocked with the devicein the "closed" position subject toadaptation)
- Can be locked by padlock of(dia. 5 to 8 mm / 0.2 to 0.31 in), notsupplied with the device
- Pushbutton: iID test available inthe front face of the rotary handle

 
Part Number
A9A27006
A9A27008
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAccessory Type Color

฿ 2,280.00

CIRCIT BRAEAKER OPTION 1 Piece(s) 60 Day(s) 10Rotary handleRed

฿ 1,362.00

CIRCIT BRAEAKER OPTION 1 Piece(s) 60 Day(s) 10Rotary handle mechanism-

Loading...

  1. 1

Basic Information

IP Rating IP55 Rotary Handle Padlocking Padlock in OFF position
3 padlocks max
Lockable in O position
Mounting Location Lateral, Front
Mounting Mode Drawout, Fixed