1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earth Leakage Add-On Block Vigi C120 (3-Pole Type)

ADD-ON VIGI IC120 3P 125A 30MA

Earth Leakage Add-On Block Vigi C120 (3-Pole Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,436.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Vigi C120 for circuit breaker Acti9 C120
Earth leakage add-on block - 3P - 30 mA - class AC

 
Part Number
A9N18566
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,436.00

ADD-ON VIGI IC120 3P 125A 30MA 1 Piece(s) 60 Day(s) 10

Loading...

  1. 1

Basic Information

Poles Description 3P Rated Current 125 A Earth-Leakage Sensitivity 30 mA
Rated Operational Voltage 400-415 V AC

Please check the type/dimensions/specifications of the part A9N18566 in the Earth Leakage Add-On Block Vigi C120 (3-Pole Type) series.