1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ARA Auto Recloser Aux for iC60 1P-1PN-2P

AUTOMATIC RECLOSER ACTI9 ARA 2

ARA Auto Recloser Aux for iC60 1P-1PN-2P
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,260.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ARA auto recloser aux for iC60 1P-1PN-2P - 4 Programs

 
Part Number
A9C70132
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 13,260.00

AUTOMATIC RECLOSER ACTI9 ARA 2 1 Piece(s) 60 Day(s) 10

Loading...

  1. 1

Basic Information

Rated block capacity AC 100 V(kA) - Rated block capacity AC 200 V(kA) - Rated block capacity AC 400 V(kA) -
Rated Braking Capacity at Rated Voltage of VDC 250(kA) - Dimension height(mm) 93 Dimension width(mm) 63
Dimension depth(mm) 75.5 Minimum Operating Temperature -25°C Maximum Operating Temperature 60°C

Please check the type/dimensions/specifications of the part A9C70132 in the ARA Auto Recloser Aux for iC60 1P-1PN-2P series.