1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power & Energy Meter EasyLogic PM2000 Series

Power & Energy Meter EasyLogic PM2000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,709.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The EasyLogic PM2000 multi-function power and energy meter
Offering all the measurement capabilities required to monitor and electrical installation in a single 96 x 96 mm unit, with LED or LCD display options.
[Applications]
Cost management applications
• Bill checking to verify that you are only charged for the energy you use
• Aggregation of energy consumption, including WAGES, and cost allocation per area, per usage, per shift or per time within the same facility
• Energy cost and usage analysis per zone, per usage or per time period to optimise energy usage
Network management applications
• Metering of electrical parameters to better understand the behavior of your electrical distribution system
• Power quality analysis

 
Part Number
METSEPM2110
METSEPM2230
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSeries Depth Display Type Meter Accuracy

฿ 5,709.38

POWER METER PULSE 1 Piece(s) 60 Day(s) -EasyLogic PM210076.097 segments LEDApparent power +/- 1 %
Active energy +/- 1 %
Reactive energy +/- 1 %
Active power +/- 1 %
Voltage +/- 0.5 %
Power factor +/- 0.01
Current +/- 0.5 %
Frequency +/- 0.05 %

฿ 6,243.75

POWER AND ENERGY METER 1 Piece(s) Same day 10EasyLogic PM220076.09 mmBacklit LCDApparent power +/- 0.5 %
Active energy +/- 0.5 %
Reactive energy +/- 1 %
Active power +/- 0.5 %
Voltage +/- 0.5 %
Power factor +/- 0.01
Current +/- 0.5 %
Frequency +/- 0.05 %

Loading...

  1. 1

Basic Information

Maximum Temperature 60°C Minimum Temperature -10°C Measurement Range 45…65 Hz
Device Application Power monitoring, Sub billing [In] Rated Current(A) 1 A, 5 A