1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Energy Meter IEM3215

ENERGY METER

Energy Meter IEM3215
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,281.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The Acti9 iEM3000 series energy meters is a cost-attractive, feature-rich energy metering offer for DIN rail, modular enclosures. With Modbus, BACnet, M-bus and LON protocol support, you can easily integrate these meters into commercial and non-critical buildings to add simple energy management applications to any BMS, AMR or EMS system.

 
Part Number
A9MEM3215
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 9,281.25

ENERGY METER 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Series Acti 9 iEM3000 Depth 69 mm Maximum Temperature 55°C
Minimum Temperature -25°C Display Type LCD Measurement Range Active energy
Device Application Multi-tariff, Sub billing Poles Description 3P + N
1P + N
3P
[In] Rated Current(A) 1 A, 5 A
Rated Voltage(V) 100…277 V
173…480 V

Please check the type/dimensions/specifications of the part A9MEM3215 in the Energy Meter IEM3215 series.