1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Modular Surge Arrester with Remote Transfert iPRD PV-DC

Modular Surge Arrester with Remote Transfert iPRD PV-DC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,500.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

iPRD PV-DC direct current surge arresters are designed to protect against overvoltages due to a lightning strike: of the "DC" input to the inverter and of photovoltaic panels.
It should be installed in a switchboard inside the building. If the switchboard is located outside, it must be weatherproof.
Withdrawable iPRD PV-DC surge arresters allow damaged cartridges to be replaced quickly.
The surge arrester base can be turned over to allow the phase/neutral/earth cables to enter through either the top or the bottom.
They offer remote reporting of the "cartridge must be changed" message.

 
Part Number
A9L40271
A9L40281
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Operational Voltage
(V)

฿ 12,474.00

SURGE ACTI9 IPRD PV-DC 40R 2P 36 Piece(s) 75 Day(s) 10800 V +/- 10 % DC

฿ 7,500.00

SURGE ACTI9 IPRD PV-DC 40R 2P 1 Piece(s) 60 Day(s) 101000 V +/- 10 % DC

Loading...

  1. 1

Basic Information

Surge Arrester Class type Type 2 Poles Description 2P Surge Arrester Type Electrical distribution network
Mounting Mode Clip-on Mounting Support DIN rail