1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Modular Surge Arrester with Remote Transfert Acti 9 iQuick PRD

SURGE ACTI9 IQUICK PRD20R 1P+N

Modular Surge Arrester with Remote Transfert Acti 9 iQuick PRD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,020.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Withdrawable surge arrester iQuick PRD surge arresters are prewired, incorporating their end-of-life disconnector.
Each surge arrester in the range has a specific use:
- incoming protection (type 2):
- iQuick PRD40r is recommended for a high risk level
- iQuick PRD20r is recommended for a moderate risk level
- secondary protection (type 2 or 3):
- iQuick PRD8r provides secondary protection for the loads to be protected and is cascade-mounted with the incoming surge arresters. This surge arrester is required as close as possible to the loads to be protected when they are located more than 30 metres away from the incoming surge arrester.

 
Part Number
A9L16295
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 10,020.00

SURGE ACTI9 IQUICK PRD20R 1P+N 1 Piece(s) 60 Day(s) 10

Loading...

  1. 1

Basic Information

Surge Arrester Class type Type 2 Poles Description 1P + N Remote Signalling With
Surge Arrester Type Electrical distribution network Maximum Continuous Operating Voltage(V) 350 V Rated Operational Voltage(V) 230 V AC (+/- 10 %)
Mounting Mode Clip-on Mounting Support DIN Rail

Please check the type/dimensions/specifications of the part A9L16295 in the Modular Surge Arrester with Remote Transfert Acti 9 iQuick PRD series.